How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 7.76 | LL: | 2.12 in |
| P: | 1.88 in | AB: | 4.07 |
| H: | 0.53 in | Center Distance (in): | 2.375 in |
| AA: | 8.88 | AF: | 0.19 |
| AJ: | 5.88 | BF: | 0.41 |
| U: | 0.75 in | G: | 1.94 |
| I: | 3.77 in | AG: | 4.65 |
| T: | 1.188 | BE: | 0.38 in |
| BD: | 5.88 | V: | 1.94 in |
| AE2: | 0.56 | D: | 2.69 |
| L: | 5.51 in | AK: | 4.5 |
Technical Specifications
| Gear Type: | Worm | Product Line: | OE Series- Worm Gear Reducer |
| Output Key: | 1/4 X 2.50 | Input Diameter (in): | 0.75 in |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.188 in |
| Shaft Seal Material: | Viton | Series: | OE Series- Worm Gear Reducer |
| Input HP @ 1750 RPM: | 3.89 | Output Shaft Direction: | 2 |
| Center Distance (in): | 2.375 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Model Code: | 23YFC |
| Output RPM: | 350 | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Assembly: | YFC-2 |
| Series Code: | OE | Motor Frame Size: | 56C |
| Ratio: | 5:1 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Ratio Range: | 5:1 |
| Bore Code: | 19 | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 653 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

