How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8.88 | H: | 0.53 in |
| T: | 1.188 | AE2: | 0.56 |
| P: | 1.88 in | AJ: | 5.88 |
| AK: | 4.5 | V: | 1.94 in |
| AF: | 0.19 | LL: | 2.12 in |
| AG: | 4.65 | AB: | 4.07 |
| U: | 0.75 in | D: | 2.69 |
| BE: | 0.38 in | BF: | 0.41 |
| LM: | 7.76 | L: | 5.51 in |
| BD: | 5.88 | Center Distance (in): | 2.375 in |
| G: | 1.94 | I: | 3.77 in |
Technical Specifications
| Assembly: | YFC-2 | Output Key: | 1/4 X 2.50 |
| Input HP @ 1750 RPM: | 0.847 | Reducer: | Worm - Right Angle |
| Series: | OE Series- Worm Gear Reducer | Bore Code: | 19 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 56C |
| Series Code: | OE | Output Diameter (in): | 1.188 in |
| Output RPM: | 35 | Ratio: | 50:1 |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Product Line: | OE Series- Worm Gear Reducer | Model Code: | 23YFC |
| Input RPM: | 1,750 | Ratio Range: | 50:1 |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.75 in |
| Service Factor: | 1 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Center Distance (in): | 2.375 |
| Output Torque Rating (in-lb): | 1084 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

