How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | G: | 1.94 |
| AA: | 8.88 | BD: | 5.88 |
| AG: | 4.65 | AB: | 4.07 |
| LM: | 7.76 | D: | 2.69 |
| U: | 0.75 in | H: | 0.53 in |
| AE2: | 0.56 | I: | 3.77 in |
| P: | 1.88 in | LL: | 2.12 in |
| AF: | 0.19 | BF: | 0.41 |
| V: | 1.94 in | T: | 1.188 |
| Center Distance (in): | 2.375 in | AJ: | 5.88 |
| L: | 5.51 in | AK: | 4.5 |
Technical Specifications
| Assembly: | YFC-2 | Product Line: | OE Series- Worm Gear Reducer |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 0.674 |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.375 |
| Reducer: | Worm - Right Angle | Model Code: | 23YFC |
| Input Diameter (in): | 0.75 in | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Series: | OE Series- Worm Gear Reducer |
| Ratio Range: | 60:1 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Output Key: | 1/4 X 2.50 |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Ratio: | 60:1 | Motor Frame Size: | 56C |
| Bore Code: | 19 | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 29.2 | Service Factor: | 1 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.188 in |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1007 in/lbs |

