How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | LL: | 2.12 in |
| G: | 1.94 | AF: | 0.19 |
| BF: | 0.41 | BE: | 0.38 in |
| AJ: | 5.88 | BD: | 5.88 |
| AG: | 4.65 | AA: | 8.88 |
| D: | 2.69 | T: | 1.188 |
| I: | 3.77 in | AE2: | 0.56 |
| H: | 0.53 in | Center Distance (in): | 2.375 in |
| P: | 1.88 in | L: | 5.51 in |
| V: | 1.94 in | AK: | 4.5 |
| AB: | 4.07 | LM: | 7.76 |
Technical Specifications
| Model Code: | 23YFC | Bore Code: | 19 |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 56C | Product Type: | Right Angle |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 0.674 | Product Line: | OE Series- Worm Gear Reducer |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 2.375 | Housing Material: | Cast Iron |
| Ratio Range: | 60:1 | Assembly: | YFC-2 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.188 in | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Series: | OE Series- Worm Gear Reducer |
| Input Diameter (in): | 0.75 in | Ratio: | 60:1 |
| Output Shaft Direction: | 2 | Output RPM: | 29.2 |
| Output Key: | 1/4 X 2.50 | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1007 in/lbs |

