How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | H: | 0.53 in |
| AF: | 0.19 | AJ: | 5.88 |
| BD: | 5.88 | BE: | 0.38 in |
| AB: | 4.07 | D: | 2.69 |
| AK: | 4.5 | T: | 1.188 |
| P: | 1.88 in | I: | 3.77 in |
| G: | 1.94 | LL: | 2.12 in |
| AG: | 4.65 | U: | 0.75 in |
| Center Distance (in): | 2.375 in | AE2: | 0.56 |
| AA: | 8.88 | V: | 1.94 in |
| LM: | 7.76 | L: | 5.51 in |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Service Factor: | 1 |
| Series: | OE Series- Worm Gear Reducer | Input HP @ 1750 RPM: | 0.674 |
| Assembly: | YFC-2 | Series Code: | OE |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.75 in | Model Code: | 23YFC |
| Gear Type: | Worm | Product Type: | Right Angle |
| Bore Code: | 19 | Output Shaft Direction: | 2 |
| Output RPM: | 29.2 | Shaft Seal Material: | Viton |
| Product Line: | OE Series- Worm Gear Reducer | Output Diameter (in): | 1.188 in |
| Center Distance (in): | 2.375 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Ratio Range: | 60:1 | Output Shaft: | Hollow Bore |
| Ratio: | 60:1 | Motor Frame Size: | 56C |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.75 in |
| Output Torque Rating (in-lb): | 1007 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

