How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8.88 | BE: | 0.38 in |
| P: | 1.88 in | H: | 0.53 in |
| LM: | 7.76 | AK: | 4.5 |
| BF: | 0.41 | V: | 1.94 in |
| AG: | 4.65 | AB: | 4.07 |
| AJ: | 5.88 | Center Distance (in): | 2.375 in |
| LL: | 2.12 in | D: | 2.69 |
| L: | 5.51 in | BD: | 5.88 |
| T: | 1.188 | AF: | 0.19 |
| AE2: | 0.56 | U: | 0.75 in |
| I: | 3.77 in | G: | 1.94 |
Technical Specifications
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Assembly: | YFC-2 | Input Diameter (in): | 0.75 in |
| Motor Frame Size: | 56C | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Center Distance (in): | 2.375 | Output Key: | 1/4 X 2.50 |
| Model Code: | 23YFC | Series Code: | OE |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Product Line: | OE Series- Worm Gear Reducer |
| Series: | OE Series- Worm Gear Reducer | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 3.47 | Input Style: | Flexible Coupling Input |
| Bore Code: | 19 | Output RPM: | 233 |
| Ratio: | 7.5:1 | Ratio Range: | 7.5:1 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.188 in |
| Output Torque Rating (in-lb): | 863 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

