How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | L: | 5.51 in |
| H: | 0.53 in | AG: | 4.65 |
| BD: | 5.88 | I: | 3.77 in |
| V: | 1.94 in | LM: | 7.76 |
| AE2: | 0.56 | U: | 0.75 in |
| G: | 1.94 | AJ: | 5.88 |
| AB: | 4.07 | AA: | 8.88 |
| LL: | 2.12 in | AK: | 4.5 |
| Center Distance (in): | 2.375 in | D: | 2.69 |
| BE: | 0.38 in | BF: | 0.41 |
| P: | 1.88 in | T: | 1.188 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.75 in | Series: | OE Series- Worm Gear Reducer |
| Model Code: | 23YFC | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Bore Code: | 19 | Input HP @ 1750 RPM: | 0.455 |
| Center Distance (in): | 2.375 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 56C |
| Service Factor: | 1 | Ratio Range: | 80:1 |
| Ratio: | 80:1 | Assembly: | YFC-2 |
| Output Key: | 1/4 X 2.50 | Input RPM: | 1,750 |
| Series Code: | OE | Gear Type: | Worm |
| Output RPM: | 21.9 | No. of Gear Reductions: | Single |
| Product Line: | OE Series- Worm Gear Reducer | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.188 in | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 830 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

