How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 5.51 in | AF: | 0.19 |
| AB: | 4.07 | V: | 1.94 in |
| U: | 0.75 in | AG: | 4.65 |
| D: | 2.69 | P: | 1.88 in |
| Center Distance (in): | 2.375 in | I: | 3.77 in |
| LM: | 7.76 | AK: | 4.5 |
| AJ: | 5.88 | LL: | 2.12 in |
| AE2: | 0.56 | BF: | 0.41 |
| BE: | 0.38 in | H: | 0.53 in |
| BD: | 5.88 | G: | 1.94 |
| AA: | 8.88 | T: | 1.188 |
Technical Specifications
| Series Code: | OE | Service Factor: | 1 |
| Ratio Range: | 80:1 | Series: | OE Series- Worm Gear Reducer |
| Shaft Seal Material: | Viton | Assembly: | YFC-2 |
| Gear Type: | Worm | Output Key: | 1/4 X 2.50 |
| Output RPM: | 21.9 | No. of Gear Reductions: | Single |
| Product Line: | OE Series- Worm Gear Reducer | Ratio: | 80:1 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.188 in |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 2.375 |
| Input Diameter (in): | 0.75 in | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Motor Frame Size: | 56C |
| Output Shaft: | Hollow Bore | Model Code: | 23YFC |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 0.455 |
| Product Type: | Right Angle | Bore Code: | 19 |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 830 in/lbs |

