How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | AA: | 8.88 |
| G: | 1.94 | V: | 1.94 in |
| AG: | 4.65 | LM: | 7.76 |
| AK: | 4.5 | AJ: | 5.88 |
| BF: | 0.41 | AF: | 0.19 |
| U: | 0.75 in | P: | 1.88 in |
| AB: | 4.07 | BD: | 5.88 |
| I: | 3.77 in | BE: | 0.38 in |
| L: | 5.51 in | T: | 1.25 |
| D: | 2.69 | H: | 0.53 in |
| Center Distance (in): | 2.375 in | AE2: | 0.56 |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Ratio Range: | 10:1 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Series Code: | OE | Center Distance (in): | 2.375 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 3.08 | Output Shaft Direction: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series- Worm Gear Reducer | Assembly: | YFC-2 |
| Series: | OE Series- Worm Gear Reducer | Motor Frame Size: | 140TC |
| Model Code: | 23YFC | Bore Code: | 20 |
| Output RPM: | 175 | Output Diameter (in): | 1.25 in |
| Ratio: | 10:1 | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.75 in | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1011 in/lbs |

