How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.375 in | LM: | 7.76 |
| H: | 0.53 in | LL: | 2.12 in |
| AB: | 4.07 | I: | 3.77 in |
| AE2: | 0.56 | D: | 2.69 |
| BD: | 5.88 | AF: | 0.19 |
| BF: | 0.41 | AJ: | 5.88 |
| AG: | 4.65 | G: | 1.94 |
| V: | 1.94 in | T: | 1.25 |
| U: | 0.75 in | P: | 1.88 in |
| L: | 5.51 in | AA: | 8.88 |
| AK: | 4.5 | BE: | 0.38 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 10:1 |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Product Line: | OE Series- Worm Gear Reducer |
| Output RPM: | 175 | Gear Type: | Worm |
| Input Diameter (in): | 0.75 in | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 140TC | Output Key: | 1/4 X 2.50 |
| Input Style: | Flexible Coupling Input | Ratio Range: | 10:1 |
| Model Code: | 23YFC | Series: | OE Series- Worm Gear Reducer |
| No. of Gear Reductions: | Single | Bore Code: | 20 |
| Input HP @ 1750 RPM: | 3.08 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Series Code: | OE |
| Center Distance (in): | 2.375 | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Output Diameter (in): | 1.25 in |
| Assembly: | YFC-2 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 1011 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

