How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.69 | BD: | 5.88 |
| AG: | 4.65 | BE: | 0.38 in |
| T: | 1.25 | AA: | 8.88 |
| AJ: | 5.88 | Center Distance (in): | 2.375 in |
| V: | 1.94 in | L: | 5.51 in |
| P: | 1.88 in | LM: | 7.76 |
| I: | 3.77 in | LL: | 2.12 in |
| BF: | 0.41 | H: | 0.53 in |
| G: | 1.94 | U: | 0.75 in |
| AK: | 4.5 | AB: | 4.07 |
| AF: | 0.19 | AE2: | 0.56 |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Reducer: | Worm - Right Angle |
| Assembly: | YFC-2 | Input HP @ 1750 RPM: | 0.307 |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Input Diameter (in): | 0.75 in | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Ratio Range: | 100:1 to 250:1 |
| Motor Frame Size: | 140TC | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Model Code: | 23YFC | Center Distance (in): | 2.375 |
| Housing Material: | Cast Iron | Output RPM: | 17.5 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Product Line: | OE Series- Worm Gear Reducer | Output Diameter (in): | 1.25 in |
| Ratio: | 100:1 | Series: | OE Series- Worm Gear Reducer |
| Bore Code: | 20 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 648 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

