How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AG: | 4.65 |
| U: | 0.75 in | BD: | 5.88 |
| V: | 1.94 in | AF: | 0.19 |
| AB: | 4.07 | P: | 1.88 in |
| AE2: | 0.56 | AA: | 8.88 |
| G: | 1.94 | T: | 1.25 |
| I: | 3.77 in | H: | 0.53 in |
| L: | 5.51 in | LL: | 2.12 in |
| Center Distance (in): | 2.375 in | LM: | 7.76 |
| AK: | 4.5 | AJ: | 5.88 |
| BF: | 0.41 | D: | 2.69 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Ratio Range: | 15:1 | Series Code: | OE |
| Bore Code: | 20 | Assembly: | YFC-2 |
| Output RPM: | 117 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series- Worm Gear Reducer | Output Key: | 1/4 X 2.50 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.75 in |
| Ratio: | 15:1 | Model Code: | 23YFC |
| Series: | OE Series- Worm Gear Reducer | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.375 |
| Output Diameter (in): | 1.25 in | Motor Frame Size: | 140TC |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 2.3 |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1095 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

