How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | AJ: | 5.88 |
| BD: | 5.88 | G: | 1.94 |
| T: | 1.25 | AK: | 4.5 |
| U: | 0.75 in | AF: | 0.19 |
| H: | 0.53 in | LM: | 7.76 |
| AG: | 4.65 | BE: | 0.38 in |
| V: | 1.94 in | I: | 3.77 in |
| LL: | 2.12 in | L: | 5.51 in |
| P: | 1.88 in | BF: | 0.41 |
| D: | 2.69 | Center Distance (in): | 2.375 in |
| AA: | 8.88 | AB: | 4.07 |
Technical Specifications
| Series Code: | OE | Center Distance (in): | 2.375 |
| Input HP @ 1750 RPM: | 2.3 | Bore Code: | 20 |
| Product Type: | Right Angle | Input Diameter (in): | 0.75 in |
| Ratio: | 15:1 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Assembly: | YFC-2 |
| Service Factor: | 1 | Product Line: | OE Series- Worm Gear Reducer |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Series: | OE Series- Worm Gear Reducer | Output Key: | 1/4 X 2.50 |
| Model Code: | 23YFC | Shaft Seal Material: | Viton |
| Ratio Range: | 15:1 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Output RPM: | 117 |
| Output Diameter (in): | 1.25 in | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Motor Frame Size: | 140TC |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1095 in/lbs |

