How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | Center Distance (in): | 2.375 in |
| BD: | 5.88 | LL: | 2.12 in |
| AJ: | 5.88 | I: | 3.77 in |
| AE2: | 0.56 | LM: | 7.76 |
| BF: | 0.41 | AF: | 0.19 |
| AG: | 4.65 | H: | 0.53 in |
| AB: | 4.07 | L: | 5.51 in |
| AK: | 4.5 | U: | 0.75 in |
| G: | 1.94 | P: | 1.88 in |
| D: | 2.69 | BE: | 0.38 in |
| V: | 1.94 in | AA: | 8.88 |
Technical Specifications
| Ratio Range: | 15:1 | Input Diameter (in): | 0.75 in |
| Ratio: | 15:1 | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Model Code: | 23YFC | Housing Material: | Cast Iron |
| Bore Code: | 20 | Output Diameter (in): | 1.25 in |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 2.375 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Series: | OE Series- Worm Gear Reducer |
| Assembly: | YFC-2 | Output Key: | 1/4 X 2.50 |
| Input Style: | Flexible Coupling Input | Product Line: | OE Series- Worm Gear Reducer |
| Input RPM: | 1,750 | Motor Frame Size: | 140TC |
| No. of Gear Reductions: | Single | Output RPM: | 117 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 2.3 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1095 in/lbs |

