How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.07 | T: | 1.25 |
| H: | 0.53 in | G: | 1.94 |
| BF: | 0.41 | LL: | 2.12 in |
| V: | 1.94 in | U: | 0.75 in |
| LM: | 7.76 | BD: | 5.88 |
| D: | 2.69 | AG: | 4.65 |
| AA: | 8.88 | BE: | 0.38 in |
| Center Distance (in): | 2.375 in | AK: | 4.5 |
| P: | 1.88 in | AE2: | 0.56 |
| AF: | 0.19 | AJ: | 5.88 |
| L: | 5.51 in | I: | 3.77 in |
Technical Specifications
| Gear Type: | Worm | Output Diameter (in): | 1.25 in |
| Bore Code: | 20 | Ratio: | 15:1 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.375 |
| Output Shaft Direction: | 2 | Series: | OE Series- Worm Gear Reducer |
| Output RPM: | 117 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | 23YFC | Shaft Seal Material: | Viton |
| Motor Frame Size: | 140TC | Output Key: | 1/4 X 2.50 |
| Input RPM: | 1,750 | Series Code: | OE |
| Product Line: | OE Series- Worm Gear Reducer | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Ratio Range: | 15:1 |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 2.3 | Assembly: | YFC-2 |
| Input Diameter (in): | 0.75 in | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 1095 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

