How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AF: | 0.19 |
| L: | 5.51 in | Center Distance (in): | 2.375 in |
| AK: | 4.5 | AB: | 4.07 |
| AJ: | 5.88 | LL: | 2.12 in |
| BF: | 0.41 | P: | 1.88 in |
| AE2: | 0.56 | U: | 0.75 in |
| I: | 3.77 in | V: | 1.94 in |
| BD: | 5.88 | BE: | 0.38 in |
| G: | 1.94 | AG: | 4.65 |
| T: | 1.25 | D: | 2.69 |
| AA: | 8.88 | LM: | 7.76 |
Technical Specifications
| Series: | OE Series- Worm Gear Reducer | Input Keyway: | 3/16 X 1.75 in |
| Series Code: | OE | Assembly: | YFC-2 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Product Line: | OE Series- Worm Gear Reducer | Gear Type: | Worm |
| Output Key: | 1/4 X 2.50 | Motor Frame Size: | 140TC |
| Model Code: | 23YFC | Output Diameter (in): | 1.25 in |
| No. of Gear Reductions: | Single | Ratio Range: | 20:1 |
| Service Factor: | 1 | Input Diameter (in): | 0.75 in |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Output RPM: | 87.5 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Bore Code: | 20 | Center Distance (in): | 2.375 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 1.83 |
| Ratio: | 20:1 | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

