How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8.88 | I: | 3.77 in |
| AB: | 4.07 | AG: | 4.65 |
| L: | 5.51 in | LM: | 7.76 |
| D: | 2.69 | AJ: | 5.88 |
| BD: | 5.88 | G: | 1.94 |
| LL: | 2.12 in | V: | 1.94 in |
| U: | 0.75 in | AE2: | 0.56 |
| BF: | 0.41 | BE: | 0.38 in |
| Center Distance (in): | 2.375 in | P: | 1.88 in |
| AF: | 0.19 | T: | 1.25 |
| AK: | 4.5 | H: | 0.53 in |
Technical Specifications
| Series Code: | OE | Product Line: | OE Series- Worm Gear Reducer |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Series: | OE Series- Worm Gear Reducer | Bore Code: | 20 |
| Input Diameter (in): | 0.75 in | Gear Type: | Worm |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.25 in |
| Input RPM: | 1,750 | Ratio: | 20:1 |
| Output RPM: | 87.5 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Assembly: | YFC-2 |
| Model Code: | 23YFC | Input HP @ 1750 RPM: | 1.83 |
| Output Shaft Direction: | 2 | Output Key: | 1/4 X 2.50 |
| Output Shaft Assembly Code: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Center Distance (in): | 2.375 |
| Motor Frame Size: | 140TC | Ratio Range: | 20:1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

