How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | Center Distance (in): | 2.375 in |
| BF: | 0.41 | AJ: | 5.88 |
| AE2: | 0.56 | U: | 0.75 in |
| L: | 5.51 in | T: | 1.25 |
| D: | 2.69 | V: | 1.94 in |
| BD: | 5.88 | H: | 0.53 in |
| I: | 3.77 in | G: | 1.94 |
| AK: | 4.5 | LM: | 7.76 |
| BE: | 0.38 in | AA: | 8.88 |
| LL: | 2.12 in | AG: | 4.65 |
| AF: | 0.19 | AB: | 4.07 |
Technical Specifications
| Model Code: | 23YFC | Assembly: | YFC-2 |
| Series Code: | OE | Ratio: | 25:1 |
| Output Key: | 1/4 X 2.50 | Product Type: | Right Angle |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Series: | OE Series- Worm Gear Reducer | Output Diameter (in): | 1.25 in |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Ratio Range: | 25:1 | Input Diameter (in): | 0.75 in |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 1.51 | Center Distance (in): | 2.375 |
| Product Line: | OE Series- Worm Gear Reducer | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Bore Code: | 20 | Output RPM: | 70 |
| Motor Frame Size: | 140TC | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1124 in/lbs |

