How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AK: | 4.5 |
| AE2: | 0.56 | V: | 1.94 in |
| I: | 3.77 in | L: | 5.51 in |
| P: | 1.88 in | G: | 1.94 |
| AF: | 0.19 | BD: | 5.88 |
| LL: | 2.12 in | AB: | 4.07 |
| BE: | 0.38 in | LM: | 7.76 |
| U: | 0.75 in | AA: | 8.88 |
| T: | 1.25 | AG: | 4.65 |
| D: | 2.69 | Center Distance (in): | 2.375 in |
| BF: | 0.41 | H: | 0.53 in |
Technical Specifications
| Housing Material: | Cast Iron | Center Distance (in): | 2.375 |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 140TC | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Ratio: | 30:1 |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Ratio Range: | 30:1 | Product Type: | Right Angle |
| Input Diameter (in): | 0.75 in | Input HP @ 1750 RPM: | 1.32 |
| Assembly: | YFC-2 | Input RPM: | 1,750 |
| Output Key: | 1/4 X 2.50 | Shaft Seal Material: | Viton |
| Bore Code: | 20 | Series: | OE Series- Worm Gear Reducer |
| Output RPM: | 58.3 | Series Code: | OE |
| Output Shaft Direction: | 2 | Product Line: | OE Series- Worm Gear Reducer |
| Output Diameter (in): | 1.25 in | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Model Code: | 23YFC |
| Output Torque Rating (in-lb): | 1133 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

