How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 7.76 | G: | 1.94 |
| AE2: | 0.56 | I: | 3.77 in |
| BF: | 0.41 | AB: | 4.07 |
| Center Distance (in): | 2.375 in | AJ: | 5.88 |
| AA: | 8.88 | H: | 0.53 in |
| LL: | 2.12 in | D: | 2.69 |
| V: | 1.94 in | BD: | 5.88 |
| L: | 5.51 in | AG: | 4.65 |
| BE: | 0.38 in | AF: | 0.19 |
| U: | 0.75 in | P: | 1.88 in |
| AK: | 4.5 | T: | 1.25 |
Technical Specifications
| Ratio Range: | 30:1 | Input Diameter (in): | 0.75 in |
| Product Line: | OE Series- Worm Gear Reducer | Series Code: | OE |
| Motor Frame Size: | 140TC | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output RPM: | 58.3 | Output Key: | 1/4 X 2.50 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Assembly: | YFC-2 | Series: | OE Series- Worm Gear Reducer |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Output Diameter (in): | 1.25 in |
| Output Shaft: | Hollow Bore | Bore Code: | 20 |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Model Code: | 23YFC |
| Gear Type: | Worm | Ratio: | 30:1 |
| Input HP @ 1750 RPM: | 1.32 | Center Distance (in): | 2.375 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1133 in/lbs |

