How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 7.76 | T: | 1.25 |
| U: | 0.75 in | V: | 1.94 in |
| AB: | 4.07 | LL: | 2.12 in |
| BF: | 0.41 | Center Distance (in): | 2.375 in |
| P: | 1.88 in | I: | 3.77 in |
| BE: | 0.38 in | AF: | 0.19 |
| BD: | 5.88 | H: | 0.53 in |
| AG: | 4.65 | D: | 2.69 |
| AK: | 4.5 | AE2: | 0.56 |
| G: | 1.94 | AA: | 8.88 |
| AJ: | 5.88 | L: | 5.51 in |
Technical Specifications
| Center Distance (in): | 2.375 | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.25 in | Product Line: | OE Series- Worm Gear Reducer |
| Series: | OE Series- Worm Gear Reducer | Output Shaft Assembly Code: | 2 |
| Ratio: | 30:1 | Input HP @ 1750 RPM: | 1.32 |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Model Code: | 23YFC |
| Output Shaft: | Hollow Bore | Output Key: | 1/4 X 2.50 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Motor Frame Size: | 140TC | Series Code: | OE |
| Shaft Seal Material: | Viton | Bore Code: | 20 |
| Assembly: | YFC-2 | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 30:1 | Output RPM: | 58.3 |
| Input Diameter (in): | 0.75 in | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 1133 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

