How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | Center Distance (in): | 2.375 in |
| U: | 0.75 in | BE: | 0.38 in |
| P: | 1.88 in | V: | 1.94 in |
| G: | 1.94 | BF: | 0.41 |
| T: | 1.25 | AA: | 8.88 |
| AE2: | 0.56 | AB: | 4.07 |
| D: | 2.69 | AF: | 0.19 |
| L: | 5.51 in | H: | 0.53 in |
| AK: | 4.5 | I: | 3.77 in |
| BD: | 5.88 | LL: | 2.12 in |
| AG: | 4.65 | LM: | 7.76 |
Technical Specifications
| Series: | OE Series- Worm Gear Reducer | Bore Code: | 20 |
| No. of Gear Reductions: | Single | Assembly: | YFC-2 |
| Motor Frame Size: | 140TC | Output RPM: | 43.8 |
| Service Factor: | 1 | Ratio Range: | 40:1 |
| Input HP @ 1750 RPM: | 1.04 | Input Diameter (in): | 0.75 in |
| Center Distance (in): | 2.375 | Model Code: | 23YFC |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 2.50 |
| Input Keyway: | 3/16 X 1.75 in | Series Code: | OE |
| Ratio: | 40:1 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.25 in | Gear Type: | Worm |
| Housing Material: | Cast Iron | Product Line: | OE Series- Worm Gear Reducer |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

