How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.07 | AA: | 8.88 |
| BF: | 0.41 | BE: | 0.38 in |
| I: | 3.77 in | G: | 1.94 |
| AJ: | 5.88 | H: | 0.53 in |
| T: | 1.25 | AE2: | 0.56 |
| D: | 2.69 | LM: | 7.76 |
| V: | 1.94 in | P: | 1.88 in |
| AF: | 0.19 | BD: | 5.88 |
| LL: | 2.12 in | L: | 5.51 in |
| U: | 0.75 in | AG: | 4.65 |
| AK: | 4.5 | Center Distance (in): | 2.375 in |
Technical Specifications
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Ratio Range: | 40:1 | Series: | OE Series- Worm Gear Reducer |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Ratio: | 40:1 | Output Diameter (in): | 1.25 in |
| Output Key: | 1/4 X 2.50 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Model Code: | 23YFC |
| Output RPM: | 43.8 | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Input Diameter (in): | 0.75 in |
| Shaft Seal Material: | Viton | Product Line: | OE Series- Worm Gear Reducer |
| Motor Frame Size: | 140TC | Series Code: | OE |
| Center Distance (in): | 2.375 | Input HP @ 1750 RPM: | 1.04 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Bore Code: | 20 | Assembly: | YFC-2 |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

