How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.375 in | G: | 1.94 |
| AG: | 4.65 | BF: | 0.41 |
| L: | 5.51 in | D: | 2.69 |
| BD: | 5.88 | LL: | 2.12 in |
| AJ: | 5.88 | BE: | 0.38 in |
| U: | 0.75 in | AK: | 4.5 |
| I: | 3.77 in | P: | 1.88 in |
| AA: | 8.88 | LM: | 7.76 |
| V: | 1.94 in | T: | 1.25 |
| AE2: | 0.56 | AF: | 0.19 |
| H: | 0.53 in | AB: | 4.07 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 3.89 |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.75 in |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 2.50 | Output RPM: | 350 |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Product Line: | OE Series- Worm Gear Reducer | Gear Type: | Worm |
| Assembly: | YFC-2 | Motor Frame Size: | 140TC |
| Input RPM: | 1,750 | Output Diameter (in): | 1.25 in |
| Ratio: | 5:1 | Series Code: | OE |
| No. of Gear Reductions: | Single | Series: | OE Series- Worm Gear Reducer |
| Center Distance (in): | 2.375 | Model Code: | 23YFC |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Bore Code: | 20 | Ratio Range: | 5:1 |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 653 in/lbs |

