How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | AK: | 4.5 |
| V: | 1.94 in | LL: | 2.12 in |
| AE2: | 0.56 | AG: | 4.65 |
| BF: | 0.41 | AA: | 8.88 |
| D: | 2.69 | G: | 1.94 |
| P: | 1.88 in | H: | 0.53 in |
| T: | 1.25 | BE: | 0.38 in |
| Center Distance (in): | 2.375 in | BD: | 5.88 |
| AB: | 4.07 | AJ: | 5.88 |
| L: | 5.51 in | U: | 0.75 in |
| I: | 3.77 in | LM: | 7.76 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Bore Code: | 20 |
| Product Line: | OE Series- Worm Gear Reducer | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Service Factor: | 1 |
| Ratio Range: | 5:1 | Series Code: | OE |
| Input HP @ 1750 RPM: | 3.89 | Model Code: | 23YFC |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.50 |
| Motor Frame Size: | 140TC | Input Diameter (in): | 0.75 in |
| Gear Type: | Worm | Assembly: | YFC-2 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.25 in | Output Shaft Direction: | 2 |
| Series: | OE Series- Worm Gear Reducer | Center Distance (in): | 2.375 |
| Output RPM: | 350 | Ratio: | 5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 653 in/lbs |

