How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.375 in | L: | 5.51 in |
| P: | 1.88 in | AK: | 4.5 |
| LM: | 7.76 | AE2: | 0.56 |
| BF: | 0.41 | AB: | 4.07 |
| AA: | 8.88 | AJ: | 5.88 |
| BD: | 5.88 | I: | 3.77 in |
| T: | 1.25 | AF: | 0.19 |
| BE: | 0.38 in | G: | 1.94 |
| H: | 0.53 in | D: | 2.69 |
| U: | 0.75 in | V: | 1.94 in |
| AG: | 4.65 | LL: | 2.12 in |
Technical Specifications
| Output Shaft Direction: | 2 | Product Line: | OE Series- Worm Gear Reducer |
| Assembly: | YFC-2 | Center Distance (in): | 2.375 |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.25 in |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140TC |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 5:1 |
| Input HP @ 1750 RPM: | 3.89 | Input RPM: | 1,750 |
| Input Diameter (in): | 0.75 in | Model Code: | 23YFC |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Series: | OE Series- Worm Gear Reducer | Series Code: | OE |
| Output Key: | 1/4 X 2.50 | Output RPM: | 350 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Bore Code: | 20 | Ratio: | 5:1 |
| Output Torque Rating (in-lb): | 653 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

