How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | G: | 1.94 |
| AB: | 4.07 | LM: | 7.76 |
| AF: | 0.19 | AJ: | 5.88 |
| T: | 1.25 | V: | 1.94 in |
| L: | 5.51 in | AG: | 4.65 |
| I: | 3.77 in | AE2: | 0.56 |
| U: | 0.75 in | BF: | 0.41 |
| Center Distance (in): | 2.375 in | AA: | 8.88 |
| BE: | 0.38 in | D: | 2.69 |
| LL: | 2.12 in | P: | 1.88 in |
| H: | 0.53 in | BD: | 5.88 |
Technical Specifications
| Center Distance (in): | 2.375 | Assembly: | YFC-2 |
| Output Diameter (in): | 1.25 in | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Series: | OE Series- Worm Gear Reducer |
| Ratio Range: | 50:1 | Input Style: | Flexible Coupling Input |
| Output Key: | 1/4 X 2.50 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Bore Code: | 20 |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 50:1 |
| Gear Type: | Worm | Input Diameter (in): | 0.75 in |
| Output RPM: | 35 | Input RPM: | 1,750 |
| Motor Frame Size: | 140TC | Input HP @ 1750 RPM: | 0.847 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Model Code: | 23YFC | Product Line: | OE Series- Worm Gear Reducer |
| Product Type: | Right Angle | Series Code: | OE |
| Output Torque Rating (in-lb): | 1084 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

