How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | I: | 3.77 in |
| G: | 1.94 | P: | 1.88 in |
| Center Distance (in): | 2.375 in | AA: | 8.88 |
| AB: | 4.07 | AK: | 4.5 |
| BF: | 0.41 | AE2: | 0.56 |
| U: | 0.75 in | T: | 1.25 |
| L: | 5.51 in | AJ: | 5.88 |
| AF: | 0.19 | LM: | 7.76 |
| BD: | 5.88 | D: | 2.69 |
| H: | 0.53 in | BE: | 0.38 in |
| AG: | 4.65 | V: | 1.94 in |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Series: | OE Series- Worm Gear Reducer |
| Input Diameter (in): | 0.75 in | Product Type: | Right Angle |
| Gear Type: | Worm | Bore Code: | 20 |
| Motor Frame Size: | 140TC | No. of Gear Reductions: | Single |
| Assembly: | YFC-2 | Ratio: | 50:1 |
| Shaft Seal Material: | Viton | Output RPM: | 35 |
| Housing Material: | Cast Iron | Ratio Range: | 50:1 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Model Code: | 23YFC |
| Input HP @ 1750 RPM: | 0.847 | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.25 in | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft: | Hollow Bore | Center Distance (in): | 2.375 |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 1084 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

