How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | H: | 0.53 in |
| T: | 1.25 | BF: | 0.41 |
| AF: | 0.19 | I: | 3.77 in |
| AK: | 4.5 | Center Distance (in): | 2.375 in |
| AA: | 8.88 | U: | 0.75 in |
| AG: | 4.65 | V: | 1.94 in |
| AJ: | 5.88 | L: | 5.51 in |
| BD: | 5.88 | P: | 1.88 in |
| AE2: | 0.56 | G: | 1.94 |
| BE: | 0.38 in | LM: | 7.76 |
| AB: | 4.07 | D: | 2.69 |
Technical Specifications
| Shaft Seal Material: | Viton | Center Distance (in): | 2.375 |
| Product Type: | Right Angle | Model Code: | 23YFC |
| Input Diameter (in): | 0.75 in | Motor Frame Size: | 140TC |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Bore Code: | 20 |
| Series: | OE Series- Worm Gear Reducer | Output Key: | 1/4 X 2.50 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 0.847 |
| Housing Material: | Cast Iron | Ratio: | 50:1 |
| Product Line: | OE Series- Worm Gear Reducer | Output Diameter (in): | 1.25 in |
| Ratio Range: | 50:1 | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Output RPM: | 35 | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Assembly: | YFC-2 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1084 in/lbs |

