How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AA: | 8.88 |
| AK: | 4.5 | D: | 2.69 |
| U: | 0.75 in | BF: | 0.41 |
| H: | 0.53 in | AB: | 4.07 |
| T: | 1.25 | AE2: | 0.56 |
| AJ: | 5.88 | LL: | 2.12 in |
| AF: | 0.19 | G: | 1.94 |
| V: | 1.94 in | L: | 5.51 in |
| BE: | 0.38 in | AG: | 4.65 |
| LM: | 7.76 | I: | 3.77 in |
| Center Distance (in): | 2.375 in | P: | 1.88 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 35 |
| Product Line: | OE Series- Worm Gear Reducer | Input RPM: | 1,750 |
| Output Key: | 1/4 X 2.50 | Series Code: | OE |
| Series: | OE Series- Worm Gear Reducer | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Bore Code: | 20 |
| Assembly: | YFC-2 | Center Distance (in): | 2.375 |
| Output Shaft Direction: | 2 | Input Diameter (in): | 0.75 in |
| Model Code: | 23YFC | Motor Frame Size: | 140TC |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Ratio: | 50:1 | Output Diameter (in): | 1.25 in |
| Input Style: | Flexible Coupling Input | Ratio Range: | 50:1 |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 0.847 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1084 in/lbs |

