How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | BE: | 0.38 in |
| U: | 0.75 in | AG: | 4.65 |
| H: | 0.53 in | LL: | 2.12 in |
| G: | 1.94 | AB: | 4.07 |
| LM: | 7.76 | BF: | 0.41 |
| AA: | 8.88 | AF: | 0.19 |
| AJ: | 5.88 | Center Distance (in): | 2.375 in |
| T: | 1.25 | BD: | 5.88 |
| I: | 3.77 in | AE2: | 0.56 |
| AK: | 4.5 | D: | 2.69 |
| V: | 1.94 in | L: | 5.51 in |
Technical Specifications
| Model Code: | 23YFC | Input RPM: | 1,750 |
| Output RPM: | 233 | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 0.75 in |
| Gear Type: | Worm | Output Diameter (in): | 1.25 in |
| Output Key: | 1/4 X 2.50 | Output Shaft: | Hollow Bore |
| Ratio Range: | 7.5:1 | Housing Material: | Cast Iron |
| Bore Code: | 20 | Center Distance (in): | 2.375 |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 140TC |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Series: | OE Series- Worm Gear Reducer |
| Ratio: | 7.5:1 | No. of Gear Reductions: | Single |
| Assembly: | YFC-2 | Input HP @ 1750 RPM: | 3.47 |
| Product Line: | OE Series- Worm Gear Reducer | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 863 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

