How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | T: | 1.25 |
| LM: | 7.76 | U: | 0.75 in |
| BF: | 0.41 | V: | 1.94 in |
| BD: | 5.88 | BE: | 0.38 in |
| AG: | 4.65 | Center Distance (in): | 2.375 in |
| L: | 5.51 in | LL: | 2.12 in |
| AF: | 0.19 | P: | 1.88 in |
| AB: | 4.07 | H: | 0.53 in |
| AJ: | 5.88 | AK: | 4.5 |
| D: | 2.69 | I: | 3.77 in |
| AA: | 8.88 | G: | 1.94 |
Technical Specifications
| Center Distance (in): | 2.375 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 3.47 | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Assembly: | YFC-2 |
| Output RPM: | 233 | Ratio Range: | 7.5:1 |
| Product Type: | Right Angle | Bore Code: | 20 |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Input Diameter (in): | 0.75 in | Ratio: | 7.5:1 |
| Gear Type: | Worm | Motor Frame Size: | 140TC |
| Input Style: | Flexible Coupling Input | Product Line: | OE Series- Worm Gear Reducer |
| Input RPM: | 1,750 | Model Code: | 23YFC |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.50 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.25 in |
| Series: | OE Series- Worm Gear Reducer | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 863 in/lbs |

