How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | BD: | 5.88 |
| AA: | 8.88 | AK: | 4.5 |
| V: | 1.94 in | AF: | 0.19 |
| LL: | 2.12 in | H: | 0.53 in |
| AB: | 4.07 | U: | 0.75 in |
| I: | 3.77 in | P: | 1.88 in |
| LM: | 7.76 | AG: | 4.65 |
| Center Distance (in): | 2.375 in | BE: | 0.38 in |
| AE2: | 0.56 | D: | 2.69 |
| T: | 1.25 | BF: | 0.41 |
| L: | 5.51 in | AJ: | 5.88 |
Technical Specifications
| Ratio: | 7.5:1 | Assembly: | YFC-2 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Output RPM: | 233 | Product Line: | OE Series- Worm Gear Reducer |
| Motor Frame Size: | 140TC | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Model Code: | 23YFC |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 3.47 |
| Ratio Range: | 7.5:1 | Center Distance (in): | 2.375 |
| Input RPM: | 1,750 | Series: | OE Series- Worm Gear Reducer |
| Input Diameter (in): | 0.75 in | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Bore Code: | 20 |
| Output Key: | 1/4 X 2.50 | Output Diameter (in): | 1.25 in |
| Output Torque Rating (in-lb): | 863 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

