How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | BD: | 5.88 |
| U: | 0.75 in | L: | 5.51 in |
| LL: | 2.12 in | I: | 3.77 in |
| AE2: | 0.56 | AB: | 4.07 |
| V: | 1.94 in | D: | 2.69 |
| G: | 1.94 | AG: | 4.65 |
| AA: | 8.88 | H: | 0.53 in |
| T: | 1.25 | LM: | 7.76 |
| P: | 1.88 in | BF: | 0.41 |
| AK: | 4.5 | Center Distance (in): | 2.375 in |
| AF: | 0.19 | BE: | 0.38 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Model Code: | 23YFC |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Product Line: | OE Series- Worm Gear Reducer | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | YFC-2 | Output Diameter (in): | 1.25 in |
| Ratio: | 7.5:1 | Motor Frame Size: | 140TC |
| Output Shaft Direction: | 2 | Series: | OE Series- Worm Gear Reducer |
| No. of Gear Reductions: | Single | Bore Code: | 20 |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 2.375 |
| Gear Type: | Worm | Output RPM: | 233 |
| Input Diameter (in): | 0.75 in | Reducer: | Worm - Right Angle |
| Series Code: | OE | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 3.47 |
| Ratio Range: | 7.5:1 | Output Key: | 1/4 X 2.50 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 863 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

