How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | G: | 1.94 |
| BF: | 0.41 | T: | 1.25 |
| Center Distance (in): | 2.375 in | V: | 1.94 in |
| U: | 0.75 in | AE2: | 0.56 |
| AG: | 4.65 | AK: | 4.5 |
| P: | 1.88 in | AJ: | 5.88 |
| D: | 2.69 | LL: | 2.12 in |
| I: | 3.77 in | H: | 0.53 in |
| LM: | 7.76 | AB: | 4.07 |
| L: | 5.51 in | BE: | 0.38 in |
| AF: | 0.19 | AA: | 8.88 |
Technical Specifications
| Output Diameter (in): | 1.25 in | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Ratio Range: | 80:1 | Input HP @ 1750 RPM: | 0.455 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Output RPM: | 21.9 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Output Key: | 1/4 X 2.50 |
| Service Factor: | 1 | Input Diameter (in): | 0.75 in |
| Ratio: | 80:1 | Motor Frame Size: | 140TC |
| Input Style: | Flexible Coupling Input | Series: | OE Series- Worm Gear Reducer |
| Assembly: | YFC-2 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Product Line: | OE Series- Worm Gear Reducer |
| Gear Type: | Worm | Model Code: | 23YFC |
| Bore Code: | 20 | Center Distance (in): | 2.375 |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 830 in/lbs |

