How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | U: | 0.75 in |
| BF: | 0.41 | AF: | 0.19 |
| V: | 1.94 in | AA: | 8.88 |
| G: | 1.94 | AB: | 4.07 |
| H: | 0.53 in | T: | 1.25 |
| AE2: | 0.56 | AJ: | 5.88 |
| Center Distance (in): | 2.375 in | D: | 2.69 |
| AK: | 4.5 | L: | 5.51 in |
| LM: | 7.76 | P: | 1.88 in |
| LL: | 2.12 in | BE: | 0.38 in |
| I: | 3.77 in | AG: | 4.65 |
Technical Specifications
| Series: | OE Series- Worm Gear Reducer | Output Key: | 1/4 X 2.50 |
| Ratio Range: | 80:1 | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Center Distance (in): | 2.375 |
| Product Line: | OE Series- Worm Gear Reducer | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 140TC |
| Ratio: | 80:1 | Assembly: | YFC-2 |
| Model Code: | 23YFC | Input HP @ 1750 RPM: | 0.455 |
| Output RPM: | 21.9 | Shaft Seal Material: | Viton |
| Series Code: | OE | Input Diameter (in): | 0.75 in |
| Bore Code: | 20 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.25 in |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 830 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

