How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | BD: | 9 |
| T: | 1.25 | Center Distance (in): | 2.375 in |
| BF: | 0.53 | AF: | 0.19 |
| BE1: | 0.5 in | I: | 3.77 in |
| AG: | 4.65 | AE2: | 0.56 |
| AB: | 4.07 | V: | 1.94 in |
| G: | 1.94 | U: | 0.75 in |
| L: | 5.51 in | AA: | 8.88 |
| LL: | 2.12 in | AK: | 8.5 |
| AJ: | 7.25 | L1: | 8.76 in |
| D: | 2.69 | H: | 0.53 in |
Technical Specifications
| Center Distance (in): | 2.375 | Bore Code: | 20 |
| Output Key: | 1/4 X 2.50 | Output RPM: | 175 |
| Gear Type: | Worm | Ratio: | 10:1 |
| Model Code: | 23YFC | Shaft Seal Material: | Viton |
| Motor Frame Size: | 180TC | Assembly: | YFC-2 |
| Output Diameter (in): | 1.25 in | Reducer: | Worm - Right Angle |
| Product Line: | OE Series- Worm Gear Reducer | Series: | OE Series- Worm Gear Reducer |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 3.08 |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Ratio Range: | 10:1 | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Input Diameter (in): | 0.75 in |
| Output Torque Rating (in-lb): | 1011 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

