How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.07 | AE2: | 0.56 |
| G: | 1.94 | AA: | 8.88 |
| I: | 3.77 in | Center Distance (in): | 2.375 in |
| BF: | 0.53 | L1: | 8.76 in |
| AJ: | 7.25 | V: | 1.94 in |
| BE1: | 0.5 in | H: | 0.53 in |
| BD: | 9 | AK: | 8.5 |
| AG: | 4.65 | U: | 0.75 in |
| T: | 1.25 | P: | 1.88 in |
| AF: | 0.19 | D: | 2.69 |
| L: | 5.51 in | LL: | 2.12 in |
Technical Specifications
| Input RPM: | 1,750 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 180TC |
| Output Key: | 1/4 X 2.50 | Housing Material: | Cast Iron |
| Center Distance (in): | 2.375 | Ratio: | 10:1 |
| Ratio Range: | 10:1 | Input Diameter (in): | 0.75 in |
| Product Line: | OE Series- Worm Gear Reducer | Model Code: | 23YFC |
| Series Code: | OE | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 3.08 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output RPM: | 175 | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-2 | Reducer: | Worm - Right Angle |
| Bore Code: | 20 | Product Type: | Right Angle |
| Series: | OE Series- Worm Gear Reducer | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.25 in |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1011 in/lbs |

