How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | T: | 1.25 |
| U: | 0.75 in | V: | 1.94 in |
| AK: | 8.5 | AA: | 8.88 |
| BE1: | 0.5 in | AG: | 4.65 |
| P: | 1.88 in | BD: | 9 |
| AJ: | 7.25 | LL: | 2.12 in |
| Center Distance (in): | 2.375 in | L1: | 8.76 in |
| AB: | 4.07 | I: | 3.77 in |
| H: | 0.53 in | AF: | 0.19 |
| AE2: | 0.56 | G: | 1.94 |
| D: | 2.69 | L: | 5.51 in |
Technical Specifications
| Assembly: | YFC-2 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Motor Frame Size: | 180TC |
| Bore Code: | 20 | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 0.307 | Output Key: | 1/4 X 2.50 |
| Model Code: | 23YFC | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 2.375 | Shaft Seal Material: | Viton |
| Series Code: | OE | Series: | OE Series- Worm Gear Reducer |
| Product Type: | Right Angle | Ratio: | 100:1 |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Ratio Range: | 100:1 to 250:1 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.25 in | Input Diameter (in): | 0.75 in |
| Output RPM: | 17.5 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 648 in/lbs |

