How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | L1: | 8.76 in |
| I: | 3.77 in | AF: | 0.19 |
| G: | 1.94 | T: | 1.25 |
| LL: | 2.12 in | AJ: | 7.25 |
| V: | 1.94 in | U: | 0.75 in |
| AB: | 4.07 | AK: | 8.5 |
| L: | 5.51 in | P: | 1.88 in |
| BE1: | 0.5 in | D: | 2.69 |
| AA: | 8.88 | Center Distance (in): | 2.375 in |
| AE2: | 0.56 | BD: | 9 |
| AG: | 4.65 | BF: | 0.53 |
Technical Specifications
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.75 in | Model Code: | 23YFC |
| Input RPM: | 1,750 | Center Distance (in): | 2.375 |
| Ratio: | 100:1 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Bore Code: | 20 |
| Output Key: | 1/4 X 2.50 | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OE Series- Worm Gear Reducer |
| Ratio Range: | 100:1 to 250:1 | Shaft Seal Material: | Viton |
| Assembly: | YFC-2 | Series: | OE Series- Worm Gear Reducer |
| No. of Gear Reductions: | Single | Motor Frame Size: | 180TC |
| Input HP @ 1750 RPM: | 0.307 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Output Diameter (in): | 1.25 in | Output RPM: | 17.5 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 648 in/lbs |

