How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | G: | 1.94 |
| AG: | 4.65 | BF: | 0.53 |
| LL: | 2.12 in | AK: | 8.5 |
| AF: | 0.19 | BE1: | 0.5 in |
| U: | 0.75 in | AB: | 4.07 |
| I: | 3.77 in | AJ: | 7.25 |
| AA: | 8.88 | Center Distance (in): | 2.375 in |
| V: | 1.94 in | D: | 2.69 |
| H: | 0.53 in | T: | 1.25 |
| L: | 5.51 in | P: | 1.88 in |
| AE2: | 0.56 | L1: | 8.76 in |
Technical Specifications
| Series: | OE Series- Worm Gear Reducer | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.75 in |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Bore Code: | 20 | Series Code: | OE |
| Input RPM: | 1,750 | Ratio: | 100:1 |
| Input HP @ 1750 RPM: | 0.307 | Product Type: | Right Angle |
| Output Key: | 1/4 X 2.50 | Ratio Range: | 100:1 to 250:1 |
| Output Diameter (in): | 1.25 in | Gear Type: | Worm |
| Product Line: | OE Series- Worm Gear Reducer | Output RPM: | 17.5 |
| Housing Material: | Cast Iron | Center Distance (in): | 2.375 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 180TC |
| Reducer: | Worm - Right Angle | Model Code: | 23YFC |
| Service Factor: | 1 | Assembly: | YFC-2 |
| Output Torque Rating (in-lb): | 648 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

