How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | G: | 1.94 |
| LL: | 2.12 in | T: | 1.25 |
| AE2: | 0.56 | BE1: | 0.5 in |
| V: | 1.94 in | I: | 3.77 in |
| AF: | 0.19 | Center Distance (in): | 2.375 in |
| D: | 2.69 | H: | 0.53 in |
| U: | 0.75 in | AJ: | 7.25 |
| AB: | 4.07 | AK: | 8.5 |
| AG: | 4.65 | L1: | 8.76 in |
| BD: | 9 | BF: | 0.53 |
| AA: | 8.88 | L: | 5.51 in |
Technical Specifications
| Series: | OE Series- Worm Gear Reducer | Bore Code: | 20 |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-2 |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 2.50 |
| Product Type: | Right Angle | Product Line: | OE Series- Worm Gear Reducer |
| Gear Type: | Worm | Output Diameter (in): | 1.25 in |
| Ratio Range: | 15:1 | Input Diameter (in): | 0.75 in |
| Motor Frame Size: | 180TC | Shaft Seal Material: | Viton |
| Output RPM: | 117 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Model Code: | 23YFC | Center Distance (in): | 2.375 |
| Ratio: | 15:1 | Input HP @ 1750 RPM: | 2.3 |
| Service Factor: | 1 | Series Code: | OE |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1095 in/lbs |

