How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.375 in | BD: | 9 |
| L: | 5.51 in | AG: | 4.65 |
| V: | 1.94 in | AJ: | 7.25 |
| AB: | 4.07 | AK: | 8.5 |
| AE2: | 0.56 | D: | 2.69 |
| BF: | 0.53 | L1: | 8.76 in |
| U: | 0.75 in | G: | 1.94 |
| I: | 3.77 in | H: | 0.53 in |
| BE1: | 0.5 in | AF: | 0.19 |
| P: | 1.88 in | T: | 1.25 |
| LL: | 2.12 in | AA: | 8.88 |
Technical Specifications
| Model Code: | 23YFC | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 2.3 |
| Output Shaft Direction: | 2 | Product Line: | OE Series- Worm Gear Reducer |
| Output Key: | 1/4 X 2.50 | Output Diameter (in): | 1.25 in |
| Ratio Range: | 15:1 | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 180TC | Ratio: | 15:1 |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Series: | OE Series- Worm Gear Reducer |
| Assembly: | YFC-2 | Output RPM: | 117 |
| Input Diameter (in): | 0.75 in | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 2.375 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Bore Code: | 20 |
| Output Torque Rating (in-lb): | 1095 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

