How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | U: | 0.75 in |
| G: | 1.94 | AA: | 8.88 |
| P: | 1.88 in | AG: | 4.65 |
| AJ: | 7.25 | T: | 1.25 |
| L: | 5.51 in | AB: | 4.07 |
| L1: | 8.76 in | I: | 3.77 in |
| BD: | 9 | Center Distance (in): | 2.375 in |
| AK: | 8.5 | LL: | 2.12 in |
| AF: | 0.19 | H: | 0.53 in |
| BF: | 0.53 | D: | 2.69 |
| V: | 1.94 in | BE1: | 0.5 in |
Technical Specifications
| Input Diameter (in): | 0.75 in | Product Type: | Right Angle |
| Output Diameter (in): | 1.25 in | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Ratio Range: | 15:1 | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Motor Frame Size: | 180TC | Reducer: | Worm - Right Angle |
| Series Code: | OE | Output Key: | 1/4 X 2.50 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Product Line: | OE Series- Worm Gear Reducer | Ratio: | 15:1 |
| Output Shaft Direction: | 2 | Series: | OE Series- Worm Gear Reducer |
| Input HP @ 1750 RPM: | 2.3 | Assembly: | YFC-2 |
| Input RPM: | 1,750 | Model Code: | 23YFC |
| Output RPM: | 117 | Center Distance (in): | 2.375 |
| Input Style: | Flexible Coupling Input | Bore Code: | 20 |
| Output Torque Rating (in-lb): | 1095 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

