How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | L1: | 8.76 in |
| AA: | 8.88 | BF: | 0.53 |
| AE2: | 0.56 | AG: | 4.65 |
| I: | 3.77 in | BE1: | 0.5 in |
| Center Distance (in): | 2.375 in | D: | 2.69 |
| AJ: | 7.25 | AB: | 4.07 |
| H: | 0.53 in | BD: | 9 |
| P: | 1.88 in | U: | 0.75 in |
| AK: | 8.5 | G: | 1.94 |
| V: | 1.94 in | L: | 5.51 in |
| AF: | 0.19 | LL: | 2.12 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Input Diameter (in): | 0.75 in | Ratio Range: | 20:1 |
| Motor Frame Size: | 180TC | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.375 | Ratio: | 20:1 |
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft Direction: | 2 |
| Assembly: | YFC-2 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Series: | OE Series- Worm Gear Reducer |
| Reducer: | Worm - Right Angle | Model Code: | 23YFC |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Output RPM: | 87.5 |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 20 |
| Output Diameter (in): | 1.25 in | Input HP @ 1750 RPM: | 1.83 |
| Series Code: | OE | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Output Key: | 1/4 X 2.50 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

