How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.07 | BE1: | 0.5 in |
| AK: | 8.5 | P: | 1.88 in |
| AG: | 4.65 | L: | 5.51 in |
| G: | 1.94 | T: | 1.25 |
| LL: | 2.12 in | H: | 0.53 in |
| AF: | 0.19 | BD: | 9 |
| D: | 2.69 | BF: | 0.53 |
| AJ: | 7.25 | AA: | 8.88 |
| L1: | 8.76 in | AE2: | 0.56 |
| U: | 0.75 in | I: | 3.77 in |
| V: | 1.94 in | Center Distance (in): | 2.375 in |
Technical Specifications
| Housing Material: | Cast Iron | Series: | OE Series- Worm Gear Reducer |
| Center Distance (in): | 2.375 | Output RPM: | 87.5 |
| Model Code: | 23YFC | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Bore Code: | 20 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.25 in |
| Assembly: | YFC-2 | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Motor Frame Size: | 180TC | Input Diameter (in): | 0.75 in |
| Input HP @ 1750 RPM: | 1.83 | Series Code: | OE |
| Ratio Range: | 20:1 | Ratio: | 20:1 |
| Output Key: | 1/4 X 2.50 | Service Factor: | 1 |
| Product Line: | OE Series- Worm Gear Reducer | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

