How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AB: | 4.07 |
| AG: | 4.65 | AF: | 0.19 |
| BE1: | 0.5 in | P: | 1.88 in |
| AK: | 8.5 | T: | 1.25 |
| L: | 5.51 in | AE2: | 0.56 |
| U: | 0.75 in | L1: | 8.76 in |
| BF: | 0.53 | Center Distance (in): | 2.375 in |
| AA: | 8.88 | BD: | 9 |
| I: | 3.77 in | G: | 1.94 |
| D: | 2.69 | V: | 1.94 in |
| H: | 0.53 in | LL: | 2.12 in |
Technical Specifications
| Ratio: | 25:1 | Input HP @ 1750 RPM: | 1.51 |
| Assembly: | YFC-2 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Output Key: | 1/4 X 2.50 | Output Diameter (in): | 1.25 in |
| Model Code: | 23YFC | Series: | OE Series- Worm Gear Reducer |
| Product Line: | OE Series- Worm Gear Reducer | Motor Frame Size: | 180TC |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Output RPM: | 70 | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 20 |
| Input Diameter (in): | 0.75 in | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Center Distance (in): | 2.375 |
| Ratio Range: | 25:1 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 1124 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

