How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | U: | 0.75 in |
| T: | 1.25 | AJ: | 7.25 |
| LL: | 2.12 in | AG: | 4.65 |
| P: | 1.88 in | AE2: | 0.56 |
| I: | 3.77 in | D: | 2.69 |
| Center Distance (in): | 2.375 in | G: | 1.94 |
| AB: | 4.07 | L: | 5.51 in |
| BD: | 9 | AF: | 0.19 |
| AA: | 8.88 | L1: | 8.76 in |
| V: | 1.94 in | BF: | 0.53 |
| H: | 0.53 in | BE1: | 0.5 in |
Technical Specifications
| Bore Code: | 20 | Input HP @ 1750 RPM: | 1.51 |
| Service Factor: | 1 | Ratio Range: | 25:1 |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 2.375 |
| Output Diameter (in): | 1.25 in | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Output Key: | 1/4 X 2.50 |
| Input Diameter (in): | 0.75 in | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Series: | OE Series- Worm Gear Reducer | Housing Material: | Cast Iron |
| Series Code: | OE | Ratio: | 25:1 |
| Assembly: | YFC-2 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output RPM: | 70 |
| Model Code: | 23YFC | Product Line: | OE Series- Worm Gear Reducer |
| Motor Frame Size: | 180TC | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 1124 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

