How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.69 | U: | 0.75 in |
| P: | 1.88 in | G: | 1.94 |
| LL: | 2.12 in | AJ: | 7.25 |
| AB: | 4.07 | AF: | 0.19 |
| AK: | 8.5 | H: | 0.53 in |
| BE1: | 0.5 in | L: | 5.51 in |
| I: | 3.77 in | V: | 1.94 in |
| L1: | 8.76 in | AA: | 8.88 |
| AE2: | 0.56 | BD: | 9 |
| BF: | 0.53 | AG: | 4.65 |
| Center Distance (in): | 2.375 in | T: | 1.25 |
Technical Specifications
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Model Code: | 23YFC |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Ratio Range: | 25:1 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Motor Frame Size: | 180TC | Output Key: | 1/4 X 2.50 |
| Product Line: | OE Series- Worm Gear Reducer | Assembly: | YFC-2 |
| Bore Code: | 20 | Series: | OE Series- Worm Gear Reducer |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 1.51 | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.75 in | Output RPM: | 70 |
| Input RPM: | 1,750 | Center Distance (in): | 2.375 |
| Ratio: | 25:1 | Output Diameter (in): | 1.25 in |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1124 in/lbs |

