How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.69 | AB: | 4.07 |
| L: | 5.51 in | AK: | 8.5 |
| Center Distance (in): | 2.375 in | BD: | 9 |
| AG: | 4.65 | AJ: | 7.25 |
| L1: | 8.76 in | U: | 0.75 in |
| I: | 3.77 in | T: | 1.25 |
| H: | 0.53 in | AF: | 0.19 |
| AE2: | 0.56 | BF: | 0.53 |
| V: | 1.94 in | LL: | 2.12 in |
| P: | 1.88 in | BE1: | 0.5 in |
| G: | 1.94 | AA: | 8.88 |
Technical Specifications
| Assembly: | YFC-2 | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.75 in | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Motor Frame Size: | 180TC |
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft Assembly Code: | 2 |
| Series: | OE Series- Worm Gear Reducer | Output Key: | 1/4 X 2.50 |
| Ratio Range: | 25:1 | Gear Type: | Worm |
| Output RPM: | 70 | Output Diameter (in): | 1.25 in |
| Model Code: | 23YFC | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Series Code: | OE |
| Center Distance (in): | 2.375 | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Ratio: | 25:1 |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Bore Code: | 20 | Input HP @ 1750 RPM: | 1.51 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1124 in/lbs |

